Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSW 455-4M | TURCK - Your Global Automation Partner
PROFIBUS Cable
RSSW 455-4M
Order ID no. U0344
In Stock
home
Home
Loading...
Technical Data
Application
Data
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Violet
Cable length (m)
4
Cable quality
PVC
Connector A - Number of pins
5
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Network protocol
PROFIBUS-DP
Special features
Shielded, ,
Voltage (V)
250
Key Features
Network protocol
PROFIBUS-DP
Price Group
D1
List Price
48,00 €
home
Turck-Shop
Products
Others
RSSW 455-4M
Item Total
48,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support