Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSW RKSW 457-20M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
06.09.2022 // Bläser
RSSW RKSW 457-20M
Order ID no. U0398-23
home
Home
Loading...
Technical Data
Downloads
Application
Data
Cable length (m)
20
Connector A - Number of pins
5
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Network protocol
PROFIBUS-DP
Plug body
Plastic
Key Features
Network protocol
PROFIBUS-DP
home
Turck-Shop
Products
Others
RSSW RKSW 457-20M
In Stock
Price Group
D1
List Price
322,70 €
Item Total
322,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support