Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM RKM 50-35M/S90 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
06.09.2022 // Bläser
RSM RKM 50-35M/S90
Order ID no. U0860-19
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-40
Application
Power
Approvals
CSA, UL
Cable color
Yellow
Cable diameter (mm)
7.2
Cable length (m)
35
Cable quality
TPU
Connector A - Number of pins
5
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Core cross-section (mm²)
0.82
Coupling nut/screw material A
Brass
Current (A)
9
Design
Extension Cable
Plug body
Plastic
Voltage (V)
600
In Stock
Price Group
K1
List Price
257,30 €
Item Total
257,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSM RKM 50-35M/S90
Contact Support