Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BKFD 14-12-1 | TURCK - Your Global Automation Partner
Industrial flange connector
BKFD 14-12-1
Order ID no. U0873-39
home
Home
Loading...
Technical Data
Downloads
Current (A)
3
Voltage (V)
30
Approvals
CE, RoHS
Cable length (m)
1
Number of pins
14
Receptacle housing material A
Brass
Screw-in thread
M18 × 0.75
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€75.80
home
Turck-Shop
Products
Others
BKFD 14-12-1
Item Total
€75.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support