Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BSFD 14-14-1 | TURCK - Your Global Automation Partner
Male Receptacle with Stranded Wires, Rear-mounted
BSFD 14-14-1
Order ID no. U0873-45
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE, RoHS
Cable length (m)
1
Connector A - Number of pins
14
Current (A)
3
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
M18 × 0.75
Voltage (V)
30
Price Group
K1
List Price
68,30 €
home
Turck-Shop
Products
Others
BSFD 14-14-1
Item Total
68,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support