Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
MFKS 4F-PCBF | TURCK - Your Global Automation Partner
Actuator and Sensor Receptacles
MFKS 4F-PCBF
Order ID no. U0884-04
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
RoHS
Connector A - Number of pins
4
Current (A)
4
Screw-in thread
M12 x 1
Voltage (V)
30
In Stock
Price Group
K1
List Price
19,90 €
home
Turck-Shop
Products
Others
MFKS 4F-PCBF
Item Total
19,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support