Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FSB 2-0.2/18.25 | TURCK - Your Global Automation Partner
Accessories for actuator/sensor cables
FSB 2-0.2/18.25
Order ID no. U0893-94
In Stock
home
Home
Loading...
Technical Data
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
0.2
Number of pins
2
Receptacle housing material A
Brass
Screw-in thread
1/4″-18 NPT
Application
Signal
Design
Connection Cable
Price Group
K1
List Price
€13.80
home
Turck-Shop
Products
Others
FSB 2-0.2/18.25
Item Total
€13.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support