Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WMFK 6F-PCB | TURCK - Your Global Automation Partner
Actuator and Sensor Receptacles
WMFK 6F-PCB
Order ID no. U0902-40
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
RoHS
Connector A - Number of pins
6
Current (A)
1
Screw-in thread
M8 × 1
Voltage (V)
24
Price Group
K1
List Price
28,70 €
home
Turck-Shop
Products
Others
WMFK 6F-PCB
Item Total
28,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support