Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FK 12-0.5/18.25 | TURCK - Your Global Automation Partner
Industrial Receptacle
FK 12-0.5/18.25
Order ID no. U0910-97
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
0.5
Connector A - Number of pins
12
Current (A)
2
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
1/4″-18 NPT
Price Group
K1
List Price
25,60 €
home
Turck-Shop
Products
Others
FK 12-0.5/18.25
Item Total
25,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support