Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKFD 12-1 | TURCK - Your Global Automation Partner
Accessories for actuator/sensor cables
FKFD 12-1
Order ID no. U0911-11
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
1
Connector A - Number of pins
12
Current (A)
2
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
PG9
In Stock
Price Group
K1
List Price
32,40 €
home
Turck-Shop
Products
Others
FKFD 12-1
Item Total
32,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support