Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKFV 76-0.3M/14.5/NPT | TURCK - Your Global Automation Partner
Accessories for actuator/sensor cables
RKFV 76-0.3M/14.5/NPT
Order ID no. U0924-90
In Stock
home
Home
Loading...
Technical Data
Current (A)
8
Voltage (V)
600
Approvals
CE, RoHS, UL Listed, UL 2238
Cable length (m)
0.3
Number of pins
7
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPT
Application
Signal
Design
Connection Cable
Price Group
K1
List Price
€44.90
home
Turck-Shop
Products
Others
RKFV 76-0.3M/14.5/NPT
Item Total
€44.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support