Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSFV 106-0.3M/14.5/NPT | TURCK - Your Global Automation Partner
Industrial flange connector
RSFV 106-0.3M/14.5/NPT
Order ID no. U0925-06
home
Home
Loading...
Technical Data
Downloads
Current (A)
7
Voltage (V)
600
Approvals
CE, RoHS, UL Listed, UL 2238
Cable length (m)
0.3
Number of pins
10
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPT
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€63.40
home
Turck-Shop
Products
Others
RSFV 106-0.3M/14.5/NPT
Item Total
€63.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support