Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FS 6-0.2/M16 | TURCK - Your Global Automation Partner
Industrial flange connector
FS 6-0.2/M16
Order ID no. U0927-32
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable length (m)
0.2
Connector A - Number of pins
6
Current (A)
2
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
M16 × 1.5
Price Group
K1
List Price
34,70 €
home
Turck-Shop
Products
Others
FS 6-0.2/M16
Item Total
34,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support