Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DKF 26-25-1 | TURCK - Your Global Automation Partner
Accessories for Fieldbus Systems
DKF 26-25-1
Order ID no. U0938-99
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE, RoHS
Cable length (m)
1
Connector A - Number of pins
26
Current (A)
3
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
PG21
Voltage (V)
150
In Stock
Price Group
K1
List Price
145,60 €
home
Turck-Shop
Products
Others
DKF 26-25-1
Item Total
145,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support