Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RXF 36-1M/NPT | TURCK - Your Global Automation Partner
female receptacle with strands, front-mounted
RXF 36-1M/NPT
Order ID no. U0939-85
In Stock
home
Home
Loading...
Technical Data
Current (A)
10
Voltage (V)
600
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
1
Number of pins
3
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Application
Signal
Design
Connection Cable
Price Group
K1
List Price
€16.80
home
Turck-Shop
Products
Others
RXF 36-1M/NPT
Item Total
€16.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support