Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PKG 4Z-1-PSG 4/S760/S771 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable
PKG 4Z-1-PSG 4/S760/S771
Order ID no. U0944-02
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Black
Cable diameter (mm)
4.39
Cable length (m)
1
Cable quality
PVC
Connector A - Number of pins
4
Connector B - Number of Pins
4
Current (A)
2
Design
Extension Cable
Plug body
Plastic
Special features
High Flex/C-track cable
Voltage (V)
125
In Stock
Price Group
K1
List Price
32,30 €
home
Turck-Shop
Products
Others
PKG 4Z-1-PSG 4/S760/S771
Item Total
32,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support