Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CKFD 64-6-1 | TURCK - Your Global Automation Partner
Industrial flange connector
CKFD 64-6-1
Order ID no. U0948-20
In Stock
home
Home
Loading...
Technical Data
Application
Power
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
1
Connector A - Number of pins
6
Current (A)
14
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
M25 × 1.5
Voltage (V)
300
Price Group
K1
List Price
83,70 €
home
Turck-Shop
Products
Others
CKFD 64-6-1
Item Total
83,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support