Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM-2RKM 30-KF | TURCK - Your Global Automation Partner
Actuator and Sensor T-Splitter
RSM-2RKM 30-KF
Order ID no. U0951-85
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Signal
Approvals
CE, CSA, RoHS, UL Listed
Connector A - Number of pins
3
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
3
Coupling nut/screw material A
Brass
Current (A)
9
Number of Ports
2
Product type
T-splitter
Voltage (V)
250
Price Group
K1
List Price
56,20 €
home
Turck-Shop
Products
Others
RSM-2RKM 30-KF
Item Total
56,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support