Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FS 8-0.5/14.5/NPT | TURCK - Your Global Automation Partner
Industrial flange connector
FS 8-0.5/14.5/NPT
Order ID no. U0958-74
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CSA, RoHS, UL Listed
Cable length (m)
0.5
Connector A - Number of pins
8
Current (A)
2
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Voltage (V)
75
In Stock
Price Group
K1
List Price
21,70 €
home
Turck-Shop
Products
Others
FS 8-0.5/14.5/NPT
Item Total
21,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support