Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
MFSSV 3-0.2 | TURCK - Your Global Automation Partner
Industrial flange connector
MFSSV 3-0.2
Order ID no. U0967-45
In Stock
home
Home
Loading...
Technical Data
Current (A)
4
Voltage (V)
125
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
0.2
Number of pins
3
Receptacle housing material A
Stainless Steel
Screw-in thread
M8 × 0.5
Application
Signal
Design
Connection Cable
Price Group
K1
List Price
€24.80
home
Turck-Shop
Products
Others
MFSSV 3-0.2
Item Total
€24.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support