Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
P-CKFLV 19-977-5 | TURCK - Your Global Automation Partner
P-CKFLV 19-977-5
Order ID no. U0973-66
In Stock
home
Home
Loading...
Technical Data
Application
Hazardous area
Approvals
CE, CSA Div. 2, FM Div.2, RoHS, UL 2238, UL Listed
Cable color
Blue
Cable length (m)
5
Cable quality
PVC
Connector A - Number of pins
19
Current (A)
9
Design
Connection Cable
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 × 1.5
Special features
Shielded,
Voltage (V)
150
Price Group
K3
List Price
229,40 €
home
Turck-Shop
Products
Others
P-CKFLV 19-977-5
Item Total
229,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support