Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
FSV 4.4-0.5/M20 | TURCK - Your Global Automation Partner
Male flange with strands, front-mounted
FSV 4.4-0.5/M20
Order ID no. U0981-75
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable length (m)
0.5
Connector A - Number of pins
4
Current (A)
4
Design
Connection Cable
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 × 1.5
Voltage (V)
250
Price Group
K1
List Price
32,90 €
home
Turck-Shop
Products
Others
FSV 4.4-0.5/M20
Item Total
32,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support