Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FS 4.6-1 | TURCK - Your Global Automation Partner
Industrial Receptacle
FS 4.6-1
Order ID no. U1103-31
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE, RoHS
Cable length (m)
1
Connector A - Number of pins
6
Current (A)
4
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
PG9
Voltage (V)
250
In Stock
Price Group
K1
List Price
17,70 €
home
Turck-Shop
Products
Others
FS 4.6-1
Item Total
17,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support