Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FS 4.5-PCB | TURCK - Your Global Automation Partner
Industrial Mounting Receptacle for Circuit Boards
FS 4.5-PCB
Order ID no. U1110-5
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS
Connector A - Number of pins
5
Current (A)
4
Design
Connection Cable
Receptacle housing material A
Brass
Special features
PCB mount
Voltage (V)
250
Price Group
K1
List Price
19,80 €
home
Turck-Shop
Products
Others
FS 4.5-PCB
Item Total
19,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support