Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM RKM 126-20M/S90-OBS | TURCK - Your Global Automation Partner
Actuator and Sensor Cable
RSM RKM 126-20M/S90-OBS
Order ID no. U2-00620
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, RoHS, UL 2238
Cable color
Yellow
Cable diameter (mm)
12.4
Cable length (m)
20
Cable quality
TPU
Connector A - Number of pins
12
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
12
Coupling nut/screw material A
Brass
Current (A)
7
Design
Extension Cable
Plug body
Plastic
Voltage (V)
600
In Stock
Price Group
D2
List Price
628,00 €
Item Total
628,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSM RKM 126-20M/S90-OBS
Contact Support