Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM RKM 126-6M/S101 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable
RSM RKM 126-6M/S101
Order ID no. U2-00632
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, RoHS, UL 2238
Cable color
Yellow
Cable diameter (mm)
13.72
Cable length (m)
6
Cable quality
TPE
Connector A - Number of pins
12
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
12
Coupling nut/screw material A
Brass
Current (A)
7
Design
Extension Cable
Plug body
Plastic
Special features
C-track, High Flex, Suitable for drag chain use
Voltage (V)
600
Price Group
K1
List Price
288,00 €
home
Turck-Shop
Products
Connectivity
Cordsets
RSM RKM 126-6M/S101
Item Total
288,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support