Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
P-RSFV 52 EX-3/14.5/NPT | TURCK - Your Global Automation Partner
Industrial Receptacle
P-RSFV 52 EX-3/14.5/NPT
Order ID no. U2-02552
In Stock
home
Home
Loading...
Technical Data
Current (A)
9
Voltage (V)
600
Approvals
FM Div.2, CSA Div. 2, CE, RoHS, UL Listed, UL 2238
Cable length (m)
3
Number of pins
5
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPT
Application
Hazardous area
Design
Connection Cable
Price Group
K3
List Price
€70.70
home
Turck-Shop
Products
Others
P-RSFV 52 EX-3/14.5/NPT
Item Total
€70.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support