Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
P-RSF 40D-0.3 | TURCK - Your Global Automation Partner
Industrial flange connector
P-RSF 40D-0.3
Order ID no. U2-02607
In Stock
home
Home
Loading...
Technical Data
Application
Hazardous area
Approvals
CE, CSA C22.2 No. 182.3, CSA Div. 2, FM Div.2, RoHS, UL 2238, UL Listed
Cable length (m)
0.3
Connector A - Number of pins
4
Current (A)
9
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPSM
Voltage (V)
600
Price Group
K3
List Price
20,80 €
home
Turck-Shop
Products
Others
P-RSF 40D-0.3
Item Total
20,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support