Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSFV 40-0.2M/M20 | TURCK - Your Global Automation Partner
Industrial flange connector
RSFV 40-0.2M/M20
Order ID no. U2-02956
home
Home
Loading...
Technical Data
Downloads
Current (A)
9
Voltage (V)
600
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
0.2
Connection mode
Wire connection
Number of pins
4
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 x 1.5
Application
Signal
Design
Connection Cable
Product type
Receptacle
home
Turck-Shop
Products
Others
RSFV 40-0.2M/M20
In Stock
Price Group
K1
List Price
€41.40
Item Total
€41.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support