Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
GSF 42-2M/14.5/NPT | TURCK - Your Global Automation Partner
Industrial flange connector
GSF 42-2M/14.5/NPT
Order ID no. U2-02958
In Stock
home
Home
Loading...
Technical Data
Application
Power
Cable length (m)
2
Connector A - Number of pins
4
Current (A)
20
Design
Connection Cable
Receptacle housing material A
Aluminum
Screw-in thread
1/2″-14 NPT
Voltage (V)
600
Price Group
K1
List Price
83,90 €
home
Turck-Shop
Products
Others
GSF 42-2M/14.5/NPT
Item Total
83,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support