Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BKF 12-12-0.5/M20 | TURCK - Your Global Automation Partner
Industrial flange connector
BKF 12-12-0.5/M20
Order ID no. U2-03013
In Stock
home
Home
Loading...
Technical Data
Current (A)
4
Voltage (V)
125
Approvals
CE, RoHS, UL Listed, UL 2238
Cable length (m)
0.5
Number of pins
12
Receptacle housing material A
Brass
Screw-in thread
M20 × 1.5
Application
Signal
Design
Connection Cable
Price Group
K1
List Price
€75.40
home
Turck-Shop
Products
Others
BKF 12-12-0.5/M20
Item Total
€75.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support