Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
P-RSFV 56 EX-0.3/14.75/NPT | TURCK - Your Global Automation Partner
Industrial flange connector
P-RSFV 56 EX-0.3/14.75/NPT
Order ID no. U2-05002
In Stock
home
Home
Loading...
Technical Data
Application
Hazardous area
Approvals
CE, CSA Div. 2, FM Div.2, RoHS, UL 2238, UL Listed
Cable length (m)
0.3
Connector A - Number of pins
5
Current (A)
9
Design
Connection Cable
Receptacle housing material A
Stainless Steel
Screw-in thread
3/4″-14 NPT
Voltage (V)
600
Price Group
K3
List Price
58,40 €
home
Turck-Shop
Products
Others
P-RSFV 56 EX-0.3/14.75/NPT
Item Total
58,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support