Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKV FSV 4.5/M12 | TURCK - Your Global Automation Partner
Panel Feed-through Receptacle
FKV FSV 4.5/M12
Order ID no. U2-05377
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Connector A - Number of pins
5
Connector B - Number of Pins
5
Current (A)
4
Design
Extension Cable
Receptacle housing material A
Stainless Steel
Receptacle housing material B
stainless steel
Screw-in thread
M12 x 1
Voltage (V)
150
Price Group
K1
List Price
67,80 €
home
Turck-Shop
Products
Others
FKV FSV 4.5/M12
Item Total
67,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support