Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
CSFLV 12-11-2 | TURCK - Your Global Automation Partner
Industrial flange connector
CSFLV 12-11-2
Order ID no. U2-05554
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
2
Connector A - Number of pins
12
Current (A)
6
Design
Connection Cable
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 × 1.5
Voltage (V)
300
Price Group
K1
List Price
112,30 €
home
Turck-Shop
Products
Others
CSFLV 12-11-2
Item Total
112,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support