Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSF 106-0.3M/14.5/NPT W/LN | TURCK - Your Global Automation Partner
Industrial Receptacle
RSF 106-0.3M/14.5/NPT W/LN
Order ID no. U2-06857
In Stock
home
Home
Loading...
Technical Data
Current (A)
7
Voltage (V)
600
Approvals
CE, RoHS, UL Listed, UL 2238
Cable length (m)
0.3
Number of pins
10
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Application
Signal
Design
Connection Cable
Price Group
K1
List Price
€48.90
home
Turck-Shop
Products
Others
RSF 106-0.3M/14.5/NPT W/LN
Item Total
€48.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support