Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BSFD 19 | TURCK - Your Global Automation Partner
Single-ended Receptacle
BSFD 19
Order ID no. U2-09979
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS
Connector A - Number of pins
19
Current (A)
3
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
M18 × 0.75
Special features
Solder cup
Voltage (V)
30
Price Group
K1
List Price
29,30 €
home
Turck-Shop
Products
Others
BSFD 19
Item Total
29,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support