Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKFDK 8-PCB | TURCK - Your Global Automation Partner
Male Receptacle, 1-pin
FKFDK 8-PCB
Order ID no. U2-11606
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS
Connector A - Number of pins
8
Connector B - Number of Pins
4
Current (A)
2
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
PG9
Voltage (V)
36
Price Group
K1
List Price
25,60 €
home
Turck-Shop
Products
Others
FKFDK 8-PCB
Item Total
25,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support