Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKFDL 6 | TURCK - Your Global Automation Partner
Single-ended Receptacle
FKFDL 6
Order ID no. U2-12379
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS
Connector A - Number of pins
6
Connector B - Number of Pins
2
Current (A)
2
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
PG9
Voltage (V)
75
In Stock
Price Group
K1
List Price
20,40 €
home
Turck-Shop
Products
Others
FKFDL 6
Item Total
20,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support