Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CSFD 16-0 | TURCK - Your Global Automation Partner
Male Receptacle, 1-pin
CSFD 16-0
Order ID no. U2-12930
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
RoHS
Connector A - Number of pins
16
Current (A)
3
Receptacle housing material A
Brass
Screw-in thread
M25 × 1.5
Special features
Solder cup
Voltage (V)
150
In Stock
Price Group
K1
List Price
80,40 €
home
Turck-Shop
Products
Others
CSFD 16-0
Item Total
80,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support