Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKG 4.4T-2-RSG 4.4T/S90-SP | TURCK - Your Global Automation Partner
Actuator and Sensor Cord Set
RKG 4.4T-2-RSG 4.4T/S90-SP
Order ID no. U2-13816
In Stock
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CE
Cable color
Yellow
Cable length (m)
2
Cable quality
TPU
Coupling nut/screw material A
Brass
Number of pins
4
Coupling nut/screw material B
Brass
Number of Pins
4
Application
Signal
Design
Extension Cable
Price Group
K1
List Price
€108.80
home
Turck-Shop
Products
Others
RKG 4.4T-2-RSG 4.4T/S90-SP
Item Total
€108.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support