Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKFDK 12-PCB | TURCK - Your Global Automation Partner
Single-ended Receptacle
FKFDK 12-PCB
Order ID no. U2-14344
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Connector A - Number of pins
12
Current (A)
2
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
PG9
Voltage (V)
75
Price Group
K1
List Price
26,30 €
home
Turck-Shop
Products
Others
FKFDK 12-PCB
Item Total
26,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support