Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VB2-SP4 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Aktuator- und Sensor Zubehör
VB2-SP4
Order ID no. U2-14372
home
Home
Loading...
Technical Data
Downloads
Accessory type
Teach adapter
Cable color
Gray
Cable length (m)
0.2
Connector type
M12 x 1
Electrical connection
Connector
Housing material
Plastic
Protection class
IP40
Key Features
Protection class
IP40
In Stock
Price Group
E1
List Price
53,70 €
home
Turck-Shop
Products
Others
VB2-SP4
Item Total
53,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support