Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RS 4.5T-2.5/S2501/S90-SP | TURCK - Your Global Automation Partner
Actuator and Sensor Cord Set
RS 4.5T-2.5/S2501/S90-SP
Order ID no. U2-15276
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Cable color
Yellow
Cable length (m)
2
Cable quality
TPU
Connector A - Number of pins
5
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Voltage (V)
250
Price Group
D1
List Price
69,70 €
home
Turck-Shop
Products
Connectivity
Cordsets
RS 4.5T-2.5/S2501/S90-SP
Item Total
69,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support