Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PKW 3M-P7X2-0.8-PSG 3M/S90-SP/S3004 | TURCK - Your Global Automation Partner
Actuator and Sensor Cord Set
PKW 3M-P7X2-0.8-PSG 3M/S90-SP/S3004
Order ID no. U2-16353
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Black
Cable length (m)
1
Cable quality
TPU
Connector A - Number of pins
3
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
3
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Special features
LED
Voltage (V)
30
Price Group
K1
List Price
86,50 €
home
Turck-Shop
Products
Others
PKW 3M-P7X2-0.8-PSG 3M/S90-SP/S3004
Item Total
86,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support