Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKV 8-0.5/M20 | TURCK - Your Global Automation Partner
Accessories for actuator/sensor cables
FKV 8-0.5/M20
Order ID no. U2-19093
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
0.5
Current (A)
2
Design
Connection Cable
Number of pins
8
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 × 1.5
Price Group
K1
List Price
45,20 €
home
Turck-Shop
Products
Others
FKV 8-0.5/M20
Item Total
45,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support