Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WK 4.5T-3.3-RK 4.5T/S90-SP | TURCK - Your Global Automation Partner
Actuator and Sensor Cord Set
WK 4.5T-3.3-RK 4.5T/S90-SP
Order ID no. U2-20707
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE
Cable color
Gray
Cable length (m)
3.3
Cable quality
TPU
Connector A - Number of pins
5
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Voltage (V)
250
In Stock
Price Group
K1
List Price
80,10 €
home
Turck-Shop
Products
Others
WK 4.5T-3.3-RK 4.5T/S90-SP
Item Total
80,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support