Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKM 36-1-EU PWR MALE | TURCK - Your Global Automation Partner
Actuator and Sensor Cord Set
RKM 36-1-EU PWR MALE
Order ID no. U2-23877
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS
Cable color
Black
Cable length (m)
1
Cable quality
PVC
Connector A - Number of pins
3
Connector B - Number of Pins
3
Coupling nut/screw material A
Brass
Current (A)
9
Design
Extension Cable
Voltage (V)
125
Price Group
K1
List Price
87,00 €
home
Turck-Shop
Products
Connectivity
Cordsets
RKM 36-1-EU PWR MALE
Item Total
87,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support