Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSFV 50D-0.09M/NPT/14.75/S1297 | TURCK - Your Global Automation Partner
Actuator and Sensor Male Receptacle
RSFV 50D-0.09M/NPT/14.75/S1297
Order ID no. U2-24233
In Stock
home
Home
Loading...
Technical Data
Downloads
Current (A)
9
Voltage (V)
600
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Number of pins
5
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPT
Conductor length (m)
0.09
Application
Signal
Design
Connection Cable
Price Group
K1
List Price
€136.80
home
Turck-Shop
Products
Others
RSFV 50D-0.09M/NPT/14.75/S1297
Item Total
€136.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support