Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM RKM 50-10M/S90-SP | TURCK - Your Global Automation Partner
Actuator and Sensor Cord Set
RSM RKM 50-10M/S90-SP
Order ID no. U2-24524
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS
Cable color
Yellow
Cable length (m)
1
Cable quality
TPU
Connector A - Number of pins
5
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Coupling nut/screw material A
Brass
Current (A)
9
Design
Extension Cable
Voltage (V)
600
In Stock
Price Group
K1
List Price
317,60 €
home
Turck-Shop
Products
Connectivity
Cordsets
RSM RKM 50-10M/S90-SP
Item Total
7.940,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support