Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSV RKV 50-6.7M/S90-SP/S771/S1297 | TURCK - Your Global Automation Partner
Actuator and Sensor Cord Set
RSV RKV 50-6.7M/S90-SP/S771/S1297
Order ID no. U2-25877
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Black
Cable length (m)
6.7
Cable quality
TPU
Connector A - Number of pins
5
Connector B - Material coupling nut/screw
Stainless Steel
Connector B - Number of Pins
5
Coupling nut/screw material A
Stainless Steel
Current (A)
7
Design
Extension Cable
Voltage (V)
300
Price Group
K1
List Price
288,60 €
home
Turck-Shop
Products
Others
RSV RKV 50-6.7M/S90-SP/S771/S1297
Item Total
288,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support